Skip to Header
Skip to Main
Skip to Footer
Contact us
Austria | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products for transportation
Products for transportation
Categories and filters
Show filters
Speed enforcement system ES 8.0, mobile equipment: sensor, cameras, WiFi, tablet
Speed enforcement system ES 8.0, mobile equipment: sensor, cameras, WiFi, tablet
ES 8.0
SE8.0 Sensoreinheit
Speed enforcement system ES 8.0, single-sided sensor for universal speed measurement
Price
On request
Availability
Upon request
WP2.0
Speed enforcement system ES 8.0, WiFi router WP 2.0 in transport case
Price
On request
Availability
Upon request
More product variants
Speed enforcement system ES 8.0, components for in-vehicle installation
Speed enforcement system ES 8.0, components for in-vehicle installation
In Car Installation
ES-KFZ-T Bodenplatte
Speed enforcement system ES 8.0, in-vehicle installation (van), base plate
Price
On request
Availability
Upon request
ES-KFZ-T Schubladenschrank
Speed enforcement system ES 8.0, in-vehicle installation (van), drawer cabinet
Price
On request
Availability
Upon request
More product variants
Speed enforcement system ES 8.0, components for stationary measurements
Speed enforcement system ES 8.0, components for stationary measurements
Stationary Speed enforcement
K1SL8.0
Speed enforcement system ES 8.0, stationary use, protective housing for camera 1 and flash
Price
On request
Availability
Upon request
SES8.0
Speed enforcement system ES 8.0, stationary use, sensor housing
Price
On request
Availability
Upon request
More product variants
Speed enforcement system ES 8.0, flash units BE 2.0 and BE 1.3
Speed enforcement system ES 8.0, flash units BE 2.0 and BE 1.3
BE 2.0 & BE 1.3
BE1.3
Speed enforcement system ES 8.0, additional flash unit BE1.3
Price
On request
Availability
Upon request
BE2.0
Speed enforcement system ES 8.0, xenon flash unit BE2.0 with adjustable flash edge
Price
On request
Availability
Upon request
Weigh In Motion (WIM) system KiTraffic Digital
Weigh In Motion (WIM) system KiTraffic Digital
9845A
9845A
Weigh In Motion (WIM) system KiTraffic Digital
Price
On request
Availability
Upon request
Weigh In Motion (WIM) system KiTraffic Statistics
Weigh In Motion (WIM) system KiTraffic Statistics
9841A
9841A
Weigh In Motion (WIM) system KiTraffic Statistics
Price
On request
Availability
Upon request
Weigh In Motion (WIM) system KiTraffic Plus
Weigh In Motion (WIM) system KiTraffic Plus
9843A
9843A
Weigh In Motion (WIM) system KiTraffic Plus
Price
On request
Availability
Upon request
Weigh In Motion (WIM) system KiTraffic Basic
Weigh In Motion (WIM) system KiTraffic Basic
9835A
9835A
Weigh In Motion (WIM) system KiTraffic Basic
Price
On request
Availability
Upon request
Charge amplifiers for Lineas WIM Sensors
Charge amplifiers for Lineas WIM Sensors
5163A
5163A104
Charge amplifier for Lineas WIM sensors, 4 channels, ±60000 pC
Price
On request
Availability
Upon request
5163A108
Charge amplifier for Lineas WIM sensors, 8 channels, ±60000 pC
Price
On request
Availability
Upon request
More product variants
Lineas quartz sensors for Weigh In Motion (WIM)
Lineas quartz sensors for Weigh In Motion (WIM)
9195G
9195GC31
Lineas quartz sensor for Weigh In Motion (WIM), sensor length 1.5 m, cable length 40 m
Price
On request
Availability
Upon request
9195GC32
Lineas quartz sensor for Weigh In Motion (WIM), sensor length 1.5 m, cable length 100 m
Price
On request
Availability
Upon request
More product variants
Lineas Compact quartz sensors for Weigh-In-Motion (WIM)
Lineas Compact quartz sensors for Weigh-In-Motion (WIM)
9196A
9196AC41T
Lineas Compact quartz sensor for Weigh In Motion (WIM), sensor length 1.75 m, cable length 40 m
Price
On request
Availability
Upon request
9196AC42T
Lineas Compact quartz sensor for Weigh In Motion (WIM), sensor length 1.75 m, cable length 100 m
Price
On request
Availability
Upon request
More product variants