Connecting cables for multicomponent dynamometers, 3-wire, 90° Fischer flange 9-pole pos. / 1689B

These connecting cables are for multicomponent dynamometers with a high insulation (10^13 Ω) and metal sheath. They have 3 conductors.

1689B

These connecting cables are for multicomponent dynamometers with a high insulation (10^13 Ω) and metal sheath. They have 3 conductors.
Main features / advantages
  • 3 conductors
  • Angled (90°) Fischer flange for dynamometers
  • Degree of protection IP67 on Fischer flange
  • Cable with steel sheathing

These high insulation (10^13 Ω) connecting cables with flexible metal sheath have been specially developed for dynamometers connections. The flange side is attached to the dynamometer (Fischer 9-pin) and has a protection degree of IP67. The other side is plugged into the charge amplifier and has a protection degree of IP65. The cable is very robust and it is specially designed for use in harsh industrial environments. Since charge flows through the cable, such high insulation is mandatory.

Loading
Loading