Connection cables for piezoelectric sensors, M4x0.35 pos. int. to KIAG 10-32 pos. int. / 1923A

For force, torque and strain sensors (1-component force sensors).

1923A

For force, torque and strain sensors (1-component force sensors).
Main features / advantages
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Operating temperature range: -55 ... 200°C
  • Connections: M4x0.35 pos. with integrated thread - KIAG 10-32 pos. with integrated thread
  • Degree of protection EN 60529: IP65
undefined
Loading
Loading