Dynamometer kit, set of 4 triaxial ring force transducers, Fx, Fy, Fz (Fz max up to ±600 kN / 135 klbf) / 90x6C-Set
90x6C-Set
The dynamometer kits 90x6C4 contain a set of two triaxial ring force transducers 90x7C and 90x8C each, which can be assembled to a force plate. These triaxial force sensors are especially selected to match in their measurement behaviour and get ground together to the same height.
Main features / advantages
- Dynamometer for compression, tensile and shear forces
- Triaxial torque measurement possible
- Height difference between ring force transducers max. 0.003 mm
- Calibration after installation
The dynamometer kits Type 90x6C4 consist of four selected sensors, two of each Type 90x7C and 90x8C. Jointly ground to the same height, they are used for installation in multi-component dynamometers and multi-component force plates. The connectors of the four sensors are all directed inwards. The four force sensors are selected so that they demonstrate optimum specifications with regard to constant sensitivity and minimal crosstalk when they are mounted in a dynamometer. When a dynamometer is constructed, the four sensors are connected mechanically in parallel. The measuring signals (electric charge) of the four sensors can also be connected in parallel (summed). The summing box Type 5417 allows simple and reliable connection of the measuring signals for the desired Type of multi-component force measurement.
Loading
Loading