High pressure sensors, M12 front-sealing, for high speed events up to 10000 bar (145000 psi) / 6213B

6213B
These piezoelectric pressure sensors are used for measurements of high pressures at high speeds. The design is ideally suited for robust and precise high pressure measurements with large thermal transients.
Main features / advantages
- Measurement range: 10000 bar (145000 psi)
- Excellent linearity (≤0.5%)
- Front sealing for minimal dead volume
- Long life time for improved total cost of ownership
The sensors of the family Type 6213B are precise high pressure sensors with excellent linearity and lifetime. The front sealing construction minimizes the dead volume, allowing for high frequency measurements, and low thermal and mechanical stressing of the sensing element. Kistlers patented anti-strain construction minimizes sensitivity to tightening torque and mounting condition. The M12x1 thread allows high tightening torques and a robust design with excellent lifetime. The quartz sensing element results in high stability and good resilience against pyroelectric effects. Furthermore, an identical sealing ring is used for all high pressure sensors (Types 6213, 6215 and 6217), minimizing the number of components required.
Loading
Loading