Reaction torque sensors for non-rotating measurements from 10 Nm to 10 kNm with center hole for shaft passage / 4507A

4507A
Main features / advantages
- Measurement accuracy 0.2% FSO
- Low priced
- Strain gage full bridge system
- Flexible adaptation via bilateral flanges with threaded bores
- Center hole for shaft passage
- Robust and reliable execution
- Extremely compact sensor design
The design was optimized in terms of construction length, weight and volume in such a way that axial forces and bending moments only use the measurement element very low. For special measurement tasks, the robust construction of our torque sensors can be adapted to the respective installation conditions.
The sensors are suitable for measuring a dynamic or quasistatic moment around the sensor axle.
Application:
The sensors are suitable for measuring a dynamic or quasistatic moment around the sensor axle.
Application examples:
• Torque setting of rotary screwdrivers
• Checking screw connections
• Calibration of hand -torque keys
• Torsion testing from springs
• Measurements to slip clutches
• Measurement of starting moments on electric motors
• Measurement of synchronization fluctuations and torsion vibrations especially on small service and stepper motors
• Checking rotary switches (product test)