Triaxial accelerometers IEPE, miniature, PiezoStar crystal / Z22198
Z22198
Main features / advantages
- Low mass of 0.9 grams and miniature size of a 6 mm cube
- Measurement range of 1000 g, 500 g, 250 g, 100 g
- Extremely wide frequency bandwidth from 0.8 to 10900 Hz (±5%)
- Minimal thermal sensitivity shift thanks to Kistler’s PiezoStar® crystal technology
- Low noise performance even at high electromagnetic interference thanks to internal ground isolation
- Wide temperature range: -55 to +125°C (-67 to +257°F)
- Swiss Made - highest quality and performance
These triaxial miniature IEPE accelerometers are designed for structural testing for example on satellites, printed boards, and components with limited mounting space. The integrated PiezoStar® sensing element delivers a very low thermal sensitivity shift. This unique sensing element is combined with low noise electronics to provide a wide frequency bandwidth. The accelerometer is internally ground isolated to guarantee low noise performance even with high electromagnetic interference, for example in electric motors. In addition, the welded titanium housing combines ruggedness and light weight. The integral cable is attached to the sensor using a patented technology, combining robustness and easy handling for demanding installations. The cable is equipped with a four-pin industry standard connector (1/4-28 UNF pos.).