Cavity pressure sensor, direct measuring (ø4 mm, 200 bar) / 6177B

Cavity pressure sensor, direct measuring (ø4 mm, 200 bar)
6177B
18035281
  • Cavity pressure sensor (measuring range: 0 … 200 bar)
  • Exchangeable single-wire or coaxial cable
  • Sensor front can be machined to adapt to the cavity wall
  • Highsense Quartz Sensor
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
200 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
300 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^14 Ω, 10^10 Ω (300 °C)
Influence quantities
Sensitivity
–45 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 5 m
Dimensions and materials
Mounting size
4 mm
Piezoelectric cavity pressure sensor Type 6177B has both Highsense and Unisens® (Unified Sensitivity).
Loading
Loading