Cavity pressure sensor with UNISENS, direct measuring (ø1 mm, 2000 bar) / 6183D

Cavity pressure sensor with UNISENS, direct measuring (ø1 mm, 2000 bar)
6183D
18037328
  • Cavity pressure sensor (measuring range: 0 … 2000 bar)
  • Exchangeable cable, single-wire or conductive spacer sleeve
  • Sensor front can be machined to adapt to the cavity wall
  • IP67 waterproof
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Product type
Pressure sensor type
Direct cavity pressure / temperature sensor
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Nominal sensitivity [pC/bar]
-2.25 pC/bar
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω, 10^12 Ω (200 °C)
Influence quantities
Sensitivity
≈-2.25 pC/bar
Certificates and Standards
Certification
IP67 (waterproof)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 5 m
Dimensions and materials
Mounting size
1 mm
Piezoelectric cavity pressure sensor Type 6183D has Unisens® (Unified Sensitivity).
Loading
Loading