Connecting cable for multicomponent dynamometers, 3-wire, with braided steel, Fischer flange 9-pole pos., 5m / 1687BQ02

Connecting cable for multicomponent dynamometers, 3-wire, with braided steel, Fischer flange 9-pole pos., 5m
1687BQ02
18030914
  • Highly insulating dynamometer cable with 3 conductors
  • Flexible Viton hose, steel braided, ø7 mm
  • Flange type: straight
  • Length: 5 m
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP67, IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
3-Component measurement
Cable properties
Predefined cable length
5 m
Cable properties
PFA with flexible steel hose
Interfaces
Number of conductors
3
Connector type
Fischer 104 9-pin positive, Fischer 104 9-pin positive
This is a highly insulating connection cable with a flexible metal braided sheath for multi-component dynamometers with Fischer 9-pin flange connectors.
Loading
Loading