Fork light barrier, laser red light, fork width 25 mm, fork depth 80 mm, plug M8 3-pin / PSL-25-80/W-3-P

Fork light barrier, laser red light, fork width 25 mm, fork depth 80 mm, plug M8 3-pin
PSL-25-80/W-3-P
18036988
  • Fork light barrier with resolution 0.3 mm
  • Fork width: 25 mm, fork depth: 80 mm
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
25 mm
Fork depth
80 mm
Mechanical properties
Wavelength
650 nm, red light
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 24 VDC
Output signal type
Digital (PNP)
Maximal current consumption
30 mA
Circuit
Chopped light trigger
Load current
200 mA
Laser output power
<1 mW, laser class 2
Dynamical properties
Frequency
4 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 40 °C
Usage
Feed control, Position control
Design
Fork light barrier
Mode of operation
Static
Applications
Feed control, Position control
Interfaces
Output with LED
PNP
Connector type
3-pin M8 connector
Dimensions and materials
Light beam diameter
0.2 mm
Loading
Loading
Loading