High pressure sensor, M12 front-sealing, max 10000 bar (145000 psi) incl. mounting accessory / 6213B1

High pressure sensor, M12 front-sealing, max 10000 bar (145000 psi) incl. mounting accessory
6213B1
18005966
  • Piezoelectric pressure sensor for high speed events
  • Measurement range: 0 … 10000 bar (0 … 145000 psi)
  • Excellent linearity (≤0.5%)
  • Mounting accessories included (type 1341, 1355, 1300A23 + 1373A1)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
10000 bar
Calibrations
Calibrated pressure range at room temperature [bar]
0 … 8000 bar, 0 … 1000 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
11000 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 %FSO
Electrical properties
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity
–1.2 pC/bar
Temperature coefficient of sensitivity
≤±0.2 %/°C
Axial acceleration sensitivity
<0.005 bar/g
Radial acceleration sensitivity
<0.005 bar/g
Dynamical properties
Natural frequency
150 kHz
Rise time
2 μs
Operation and installation
Operating temperature range
-50 … 200 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-50 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Tightening torque
40 N·m
Applications
Airbag closed vessel testing
Cable properties
Cable included
No cable included
Dimensions and materials
Mounting size
11 mm
The sensor Type 6213B is a precise high pressure sensor with excellent linearity and lifetime. The front sealing construction minimizes the dead volume, allowing high frequency measurements, and low thermal and mechanical stressing of the sensing element. Kistlers patented anti-strain construction minimizes sensitivity to tightening torque and mounting condition. The Type M12x1 thread allows high tightening torques and a robust design with excellent lifetime. The quartz sensing element results in high stability and good resilience against pyroelectric effects. Furthermore, an identical sealing ring is used for all high pressure sensors (Types 6213, 6215 and 6217), minimizing the number of components required. The sensor Type 6213B1 comes with included mounting accessories (Types 1341, 1355, 1300A23 + 1373A1). For details, please refer to the data sheet.
Loading
Loading