High pressure sensor, M10 front-sealing, max 6000 bar (87000 psi), AEP-97 / 6215

The piezoelectric high-pressure sensors 6215 are designed for precise high-pressure measurements at high speeds, up to 6,000 bar (87,000 psi).
6215
18005972
  • Piezoelectric pressure sensor for high speed events
  • Measurement range: 0 … 6000 bar (0 … 87000 psi)
  • Listed in AEP-97
  • Robust front-sealing design
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
6000 bar
Calibrations
Calibrated pressure range at room temperature [bar]
0 … 6000 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
6600 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±1 %FSO
Electrical properties
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity
–1.4 pC/bar
Temperature coefficient of sensitivity
±0.02 %/°C
Axial acceleration sensitivity
0.002 bar/g
Radial acceleration sensitivity
0.002 bar/g
Transverse acceleration sensitivity
<0.005 bar/g
Dynamical properties
Natural frequency
240 kHz
Rise time
1 μs
Operation and installation
Operating temperature range
-50 … 200 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-50 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Tightening torque
20 N·m
Applications
Airbag closed vessel testing
Cable properties
Cable included
No cable included
Dimensions and materials
Mounting size
9 mm
The sensor Type 6215 is a high pressure sensor with excellent lifetime and frequency response. The front sealing construction minimizes the dead volume, allowing high frequency measurements, and low thermal and mechanical stressing of the sensing element. The sensor is specifically accepted and listed in the Manual of Proof and Inspection (MOPI AEP-97 / STANAG 4823). The quartz sensing element results in high stability and good resilience against pyroelectric effects. Furthermore, an identical sealing ring is used for all high pressure sensors (Types 6213, 6215 and 6217), minimizing the number of components required.
Loading
Loading