Inductive distance sensor, measuring range 0 ... 2 mm, analog output 0 … 10 VDC, 8 x 16 mm, round plug M8 3-pin / IS-8-16-1-A/RS-M8

Inductive distance sensor, measuring range 0 ... 2 mm, analog output 0 … 10 VDC, 8 x 16 mm, round plug M8 3-pin
IS-8-16-1-A/RS-M8
18037264
  • Inductive distance sensor with measuring range 0 ... 2 mm
  • Dimensions: WxL (mm) 8x16
  • Analog output voltage: 0 ... 10 VDC
  • Connection: round plug M8, 3-pin
Upon request
On request
Log in to myKistler to see prices
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±3 %FSO
Electrical properties
Operating voltage
15 … 30 VDC
Circuit
Analog amplifier
Load resistance Rl
1 kΩ
Dynamical properties
Frequency
0.5 kHz
Certificates and Standards
Degree of protection EN 60529
IP67
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
10 … 60 °C
Usage
Double sheet control, Measuring inside the stamping tool
Rated operating distance Se
1 mm
Voltage output
Output voltage Ua
0 … 10 VDC
Loading
Loading
Loading