Laboratory Piezotron (IEPE) coupler with external supply, 1-channel / 5108A

Laboratory Piezotron (IEPE) coupler with external supply, 1-channel
5108A
18029500
  • 1-channel coupler powered by an external DC voltage source
  • Simple operation
  • Reverse polarity protection
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Voltage
Input type
IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
87 kHz
Time constant
Short
Operation and installation
Device usage
Signal conditioning
Interfaces
Number of channels
1
Dimensions and materials
Casing material
Stainless steel (1.4435)
Loading
Loading
Loading