Piezoelectric sensor, miniature longitudinal measuring pin (M5) for cavity and injection pressure / 9239B

Piezoelectric sensor, miniature longitudinal measuring pin (M5) for cavity and injection pressure
9239B
18045736
  • Miniature longitudinal measuring pin with a highly sensitive Kistler crystal
  • Smallest possible sensor for limited space
  • No imprints on the plastic part
  • Unique on the market
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
500 bar
Product type
Pressure sensor type
Direct cavity pressure
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 5 m
Dimensions and materials
Mounting size
2.5 mm

Piezoelectric sensor for monitoring forces and strains in machines and tools. This extreme compact, longitudinally high sensitive measuring pin is used for contactless measurement of cavity pressure.

Loading
Loading