Piezoresistive (PR) differential (wet/dry type) pressure transmitter for harsh environments / 4264A

Piezoresistive (PR) differential (wet/dry type) pressure transmitter for harsh environments
4264A
18037596
  • Pressure ranges from 0.1 to 10 bar (1.5 to 150 psi)
  • Compensated temperature range: –40 to 120°C (–40 to 250°F)
  • Wide choice of pressure and electrical connections
  • Electrical output options: mV, V and mA
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
10 bar
Product type
Pressure sensor type
Universal static pressure
Mechanical properties
Burst pressure
>4xFS
Metrological characteristics
Long term stability (12 months), span
±0.1%
Pressure range, bidirectional, customizable
±0.1 / ±0.15 / ±0.17 / ±0.2 / ±0.35 / ±0.5 / ±0.7 / ±1.0 barG
Electrical properties
Output signal type
Voltage or Current (Piezoresistive, PR)
Minimal insulation resistance
10^8 Ω (500 VDC)
Supply voltage effects maximum (regulated units)
0.005 %Span/V
Dynamical properties
Natural frequency
2 kHz
Frequency response, maximum
2000 Hz
Certificates and Standards
Certification
ATEX, IECEx, CE
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Operating temperature range, mV and V output
-55 … 125 °C
Storage temperature range, mV and V output
-55 … 125 °C
Compensated temperature range
-40 … 120 °C
Installation torque
15 N·m
Design life
50 million at 2 Hz
Vibration, 50 g peak, 10 Hz to 2 kHz per
Response <0.05
Applications
Rocket and jet engine testing, Combustion measurement analysis, Hydroelectric power plant testing and monitoring, Oil and gas pipe testing and monitoring
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.3 … 30.2 m
Voltage output
DC output impedance, V output, maximum
200 Ω
Warm up time, V output, maximal
1 ms
Output noise typical, V output, maximal
1 mVrms
Current output
Warm up time, mA output, maximal
3 ms
Output noise typical, mA output, maximal
0.1 mVrms
Additional properties
Options, non-interactive zero and span adjust
±5 %FS

The modular high performance pressure transmitters of the 4264A series are characterized by high accuracy and excellent long-term stability, even in harsh environments with high temperature extremes, high vibration and shock loads.

Please use the web configurator at www.kistler.com/prt to construct your valid 16-digit type number transmitter and to download the corresponding CAD model.

Loading
Loading