Pressure sensor for shot shell measurements, M10 shoulder-sealed, for high speed events up to 1500 bar (21700 psi) / 6239AAA

Pressure sensor for shot shell measurements, M10 shoulder-sealed, for high speed events up to 1500 bar (21700 psi)
6239AAA
18034182
  • Pressure sensor with range of 1500 bar (21700 psi)
  • Excellent linearity (≤0.5%)
  • Accepted by SAAMI
  • M10x1 shoulder-sealing
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
1500 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
2000 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 %FSP
Hysteresis
≤±0.5 %FSP
Electrical properties
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity
-5.6 pC/bar
Thermal sensitivity shift (-40°C … 160°C)
4.5
Temperature coefficient of sensitivity
0.035%
Axial acceleration sensitivity
≤0.001 bar/g
Radial acceleration sensitivity
≤0.0005 bar/g
Dynamical properties
Natural frequency
300 kHz
Rise time
≤1 µs
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
-40 … 160 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
160 °C
Tightening torque
15 N·m
Applications
Airbag closed vessel testing
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 (negative)
Dimensions and materials
Measuring element
KI85-crystal
Sensor body
17-4 PH
Weight
11 g
Mounting size
6.25 mm
Pressure sensor Type 6239AAA offers an accurate linearity and excellent lifetime, even under harsh conditions. The M10 shoulder sealing configuration allows conventional pressure measurements, as well as tangential measurements of shot-shell-pressures. The proprietary Ki85 crystal enables highly accurate measurements at partial ranges with its high sensitivity and great linearity.
Loading
Loading