Reference pressure sensor, M10 concial seal, max 8000 bar (116000 psi), linearity 0.3 percent / 6963A8000

Reference pressure sensor, M10 concial seal, max 8000 bar (116000 psi), linearity 0.3 percent
6963A8000
18006831
  • Reference sensor for calibration of piezoelectric pressure sensors
  • Very good linearity of 0.3%
  • Traceable calibration (ISO 17025)
  • Designed to optimize stability and reliability
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
8000 bar
Calibrations
Calibrated partial ranges [bar]
0 … 2000 bar, 0 … 6000 bar
Product type
Pressure sensor type
Reference Pressure
Mechanical properties
Overload [bar]
10000 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
<0.3 %FSO
Nominal sensitivity [pC/bar]
-1.2 pC/bar
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
-1.2 pC/bar
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
20 … 30 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
30 °C
Tightening torque
10 N·m
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 (negative)
Dimensions and materials
Weight
685
The Kistler reference pressure sensor Type 6963A8000 is ideally suited as a working standard for calibration of piezoelectric pressure sensors. Large adapters minimize the effects of mounting sensibility and thermal transient (e.g. due to touching the sensor). This reference sensor provides excellent linearity to ensure precise calibrations.
Loading
Loading