Through beam light barrier in flat housing, laser red light, transmitter, plug M8 3-pin / PGI-L/3-P/S

Through beam light barrier in flat housing, laser red light, transmitter, plug M8 3-pin
PGI-L/3-P/S
18036999
  • Through beam light barrier in flat housing
  • Transmitter only
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Wavelength
650 nm, red light
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Constant light trigger
Load current
200 mA
Laser output power
<1 mW, laser class 2
Dynamical properties
Frequency
1 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Mode of operation
Static
Applications
Feed control, Position control, Counting parts
Interfaces
Output with LED
PNP
Connector type
3-pin M8 connector
Dimensions and materials
Light beam diameter
0.2 mm
Loading
Loading
Loading