Skip to Header
Skip to Main
Skip to Footer
Contact us
Canada | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products
/
Systems and data acquisition
/
Other measurement systems
Other measurement systems
Categories and filters
Show filters
Accessories for process monitoring systems maXYmos TL and NC
Accessories for process monitoring systems maXYmos TL and NC
5877A
5877AZ000
Display module for maXYmos TL and NC process monitoring system
Price
On request
Availability
Upon request
5877AZ010
Connector set for maXYmos TL and NC measurement modules (MEM)
Price
On request
Availability
Upon request
High-end process monitoring system maXYmos TL for industrial manufacturing
High-end process monitoring system maXYmos TL for industrial manufacturing
5877B
5877B0
High-end process monitoring system maXYmos TL for industrial manufacturing
Price
On request
Availability
Upon request
5877B2
High-end process monitoring system maXYmos TL ML for medical applications, low measuring ranges
Price
On request
Availability
Upon request
More product variants
Data Acquisition System (DAQ) for up to 2 force plates, 16 channels
Data Acquisition System (DAQ) for up to 2 force plates, 16 channels
5691A
5691A2
Data Acquisition System (DAQ) for up to 2 force plates, 16 channels, incl. MARS software (full version)
Price
On request
Availability
Upon request
5691A
Data Acquisition System (DAQ) for up to 2 force plates, 16 channels
Price
On request
Availability
Upon request
More product variants
Data Acquisition System (DAQ) for up to 8 force plates, 64 channels
Data Acquisition System (DAQ) for up to 8 force plates, 64 channels
5695B
5695B
Data Acquisition System (DAQ) for up to 8 force plates, 64 channels
Price
On request
Availability
Upon request
5695B2
Data Acquisition System (DAQ) for up to 8 force plates, 64 channels, incl. MARS software (full version)
Price
On request
Availability
Upon request
Performance analysis system Quattro Jump for lower extremities, incl. MARS Software
Performance analysis system Quattro Jump for lower extremities, incl. MARS Software
9290DD
9290DD
Performance analysis system Quattro Jump for lower extremities, incl. MARS Software
Price
On request
Availability
Upon request
9290DD1
Performance analysis system Quattro Jump for lower extremities, incl. MARS Software and 1 camera
Price
On request
Availability
Upon request
More product variants
Performance analysis system KiSwim for swimming
Performance analysis system KiSwim for swimming
9691A
9691A1
Performance analysis system KiSwim for swimming
Price
On request
Availability
Upon request
Performance analysis system KiSprint for sprint
Performance analysis system KiSprint for sprint
9693A
9693A2
Performance analysis system KiSprint for sprint, 5-component system
Price
On request
Availability
Upon request
Performance analysis system KiJump for lower extremities, incl. MARS Software
Performance analysis system KiJump for lower extremities, incl. MARS Software
9229A
9229A1
Performance analysis system KiJump (1 force plate, 1 camera) for lower extremities
Price
On request
Availability
Upon request
9229A2
Performance analysis system KiJump (2 force plates, 1 camera) for lower extremities
Price
On request
Availability
Upon request
More product variants
Control units for the ANALYSE system, for drive unit control
Control units for the ANALYSE system, for drive unit control
5413-2777P2
Analyse PowerPack 5413-2777 P2.1 3x400V
Control unit for ANALYSE system, one servo regulator for drive unit control
Price
On request
Availability
Upon request
Analyse PowerPack 5413-2777 P2.2 3x400V
Control unit for ANALYSE system, two servo regulators for drive unit control
Price
On request
Availability
Upon request
Measurement and control units for the ANALYSE system, for test control and data acquisition
Measurement and control units for the ANALYSE system, for test control and data acquisition
5413-2777XE
5413-2777/XE
Measurement and control unit for ANALYSE system
Price
On request
Availability
Upon request
Clamping force and thread torque sensors for coefficient of friction testing of bolts and nuts
Clamping force and thread torque sensors for coefficient of friction testing of bolts and nuts
5413-196xA
F/Tth-Sensor 5413-1960A/50 25kN/50N·m
Clamping force and thread torque sensor, nominal values 25 kN / 50 Nm
Price
On request
Availability
Upon request
F/Tth-Sensor 5413-1961A/150 100kN/150N·m
Clamping force and thread torque sensor, nominal values 100 kN / 150 Nm
Price
On request
Availability
Upon request
More product variants
Horizontal mechanical units for the ANALYSE system, base frame
Horizontal mechanical units for the ANALYSE system, base frame
5413-4504
5413-4504
Horizontal mechanical unit for ANALYSE system, base frame
Price
On request
Availability
Upon request
5413-8100 OhmBox resistance measurement
Additional application for determining the electrical resistance during fastening
Price
On request
Availability
Upon request
Show more products and trainings