Skip to Header
Skip to Main
Skip to Footer
Contact us
Canada | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products
/
Sensors
/
Other sensors
Other sensors
Other sensors such as pulse generators, inductive sensors or microwave sensors.
Categories and filters
Show filters
Displacement sensors, potentiometric absolute linear transducers for precision positioning by pivot heads
Displacement sensors, potentiometric absolute linear transducers for precision positioning by pivot heads
2121A
2121A100
Displacement sensor, potentiometric absolute linear transducer, 0 … 100 mm
Price
On request
Availability
Upon request
2121A500
Displacement sensor, potentiometric absolute linear transducer, 0 … 500 mm
Price
On request
Availability
Upon request
More product variants
Inductive sensors, proximity switches with free cable end
Inductive sensors, proximity switches with free cable end
IS
IS-M4-22-06
Inductive sensor, proximity switch, switching distance 0.6 mm, M4 x 22 mm, free cable end
Price
On request
Availability
Upon request
IS-4-25-1,5
Inductive sensor, proximity switch, switching distance 1.5 mm, ø 4 x 25 mm, free cable end
Price
On request
Availability
Upon request
More product variants
Inductive sensors, proximity switches, plug-in type
Inductive sensors, proximity switches, plug-in type
ISS
ISS-6,5-60-4
Inductive sensor, proximity switch, switching distance 4 mm, ø 6.5 x 60 mm, plug M8 3-pin
Price
On request
Availability
Upon request
ISS-10-28-1
Inductive sensor, proximity switch, switching distance 1 mm, 10 x 28 mm, plug M8 3-pin
Price
On request
Availability
Upon request
More product variants
Current and current pulse sensors, AC/DC, for wire diameter 2.7 to 3 mm, measuring ranges ±15 to ±100 A
Current and current pulse sensors, AC/DC, for wire diameter 2.7 to 3 mm, measuring ranges ±15 to ±100 A
M703A/B
M703AHSI
Current and current pulse sensor, AC/DC, for wire diameter 2.7 to 3 mm
Price
On request
Availability
Upon request
Current and current pulse sensors, AC and DC, for wire diameter 4.5 to 5 mm, measuring ranges ±15 to ±100 A
Current and current pulse sensors, AC and DC, for wire diameter 4.5 to 5 mm, measuring ranges ±15 to ±100 A
M705A
M705AHSI
Current and current pulse sensor, AC/DC, for wire diameter 4.5 to 5 mm
Price
On request
Availability
Upon request
Current and current pulse sensors, AC and DC, for wire diameter 13.5 to 15 mm, measuring range ±300 A
Current and current pulse sensors, AC and DC, for wire diameter 13.5 to 15 mm, measuring range ±300 A
M715A
M715AHSI
Current and current pulse sensor, AC/DC, for wire diameter 13.5 to 15 mm, ±300 A
Price
On request
Availability
Upon request
Inductive distance sensors, inductive sensors, analog output 0 ... 10 V, free cable end
Inductive distance sensors, inductive sensors, analog output 0 ... 10 V, free cable end
IS-A Serie
IS-8-16-1-A
Inductive distance sensor, measuring range 0 ... 2 mm, analog output 0 … 10 VDC, 8 x 16 mm, free cable end
Price
On request
Availability
Upon request
IS-8-16-1-A/RS-M8
Inductive distance sensor, measuring range 0 ... 2 mm, analog output 0 … 10 VDC, 8 x 16 mm, round plug M8 3-pin
Price
On request
Availability
Upon request
More product variants
Displacement sensors, potentiometric absolute linear transducers with internal return spring of displacement
Displacement sensors, potentiometric absolute linear transducers with internal return spring of displacement
2124A
2124A50
Displacement sensor with internal return spring of displacement, potentiometric absolute linear transducer, 0 … 50 mm
Price
On request
Availability
Upon request
2124A10
Displacement sensor, potentiometric absolute linear transducer with internal return spring of displacement, 0 … 10 mm
Price
On request
Availability
Upon request
More product variants
Displacement sensors, potentiometric absolute linear transducers for precision positioning by roller head
Displacement sensors, potentiometric absolute linear transducers for precision positioning by roller head
2125A
2125A25
Displacement sensor, potentiometric absolute linear transducer, 0 … 25 mm
Price
On request
Availability
Upon request
2125A50
Displacement sensor, potentiometric absolute linear transducer, 0 … 50 mm
Price
On request
Availability
Upon request
More product variants
Wheel force transducers for cars, racing, SUVs, transporters and light trucks
Wheel force transducers for cars, racing, SUVs, transporters and light trucks
RoaDyn S6 for passenger cars
9248A2 RoaDyn S660 nsp
Wheel force transducer RoaDyn S660nsp
Price
On request
Availability
Upon request
9248A1 RoaDyn S660 sp
Wheel force transducer RoaDyn S660sp
Price
On request
Availability
Upon request
More product variants
RV4 wheel vector sensors
RV4 wheel vector sensors
CRV4A
CRV4A10
RV4 wheel vector sensor, for passenger cars without a signal processor
Price
On request
Availability
Upon request
CRV4A11
RV4 wheel vector sensor, for passenger cars with signal processor
Price
On request
Availability
Upon request
More product variants
Wheel pulse transducers, WPT sensors
Wheel pulse transducers, WPT sensors
CWPTA
CWPTA
Wheel pulse transducer, WPT sensor
Price
On request
Availability
Upon request
Show more products and trainings