Skip to Header
Skip to Main
Skip to Footer
Contact us
Canada | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products for automotive development and testing
Products for automotive development and testing
Categories and filters
Show filters
Piezoelectric force sensors, ring force transducers (Fz max up to 1200 kN / 270 klbf)
Piezoelectric force sensors, ring force transducers (Fz max up to 1200 kN / 270 klbf)
90x1C
9001C
Piezoelectric force sensor, ring force transducer (Fz 7.5 kN / 1.68 klbf)
Price
On request
Availability
Upon request
9011C
Piezoelectric force sensor, ring force transducer (Fz 15 kN / 3.37 klbf)
Price
On request
Availability
Upon request
More product variants
Piezoelectric force sensors SlimLine, ring force transducers (Fz max up to 80 kN / 18 klbf)
Piezoelectric force sensors SlimLine, ring force transducers (Fz max up to 80 kN / 18 klbf)
913xC
9133C21
Piezoelectric force sensor SlimLine, ring force transducer (Fz 14 kN / 3.14 klbf), cable length 2 m
Price
On request
Availability
Upon request
9134C21
Piezoelectric force sensor SlimLine, ring force transducer (Fz 26 kN / 5.84 klbf), cable length 2 m
Price
On request
Availability
Upon request
More product variants
Piezoelectric force sensors, ring force transducers (Fz max up to 700 kN / 160 klbf)
Piezoelectric force sensors, ring force transducers (Fz max up to 700 kN / 160 klbf)
910xC
9101C
Piezoelectric force sensor, ring force transducer (Fz 20 kN / 4.49 klbf)
Price
On request
Availability
Upon request
9102C
Piezoelectric force sensor, ring force transducer (Fz 50 kN / 11.2 klbf)
Price
On request
Availability
Upon request
More product variants
Triaxial force sensors, ring force transducers, Fx, Fy, Fz (Fz max up to ±150 kN / 34 klbf)
Triaxial force sensors, ring force transducers, Fx, Fy, Fz (Fz max up to ±150 kN / 34 klbf)
90x7/8C
9017C
Triaxial force sensor, ring force transducer, Fx, Fy, Fz (Fz ±3 kN / ±674 lbf)
Price
On request
Availability
Upon request
9027C
Triaxial force sensor, ring force transducer, Fx, Fy, Fz (Fz ±8 kN / ±1.79 klbf)
Price
On request
Availability
Upon request
More product variants
Triaxial load cells, piezoelectric force transducers Fx, Fy, Fz (Fz max up to ±450 kN / ±101 klbf)
Triaxial load cells, piezoelectric force transducers Fx, Fy, Fz (Fz max up to ±450 kN / ±101 klbf)
93X7-8C
9327C
Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz ±8 kN / ±1.79 klbf)
Price
On request
Availability
Upon request
9317C
Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz ±3 kN / ±674 lbf)
Price
On request
Availability
Upon request
More product variants
6-axis force-torque sensors, multi-component piezoelectric sensors (Fx, Fy, Fz, Mx, My, Mz)
6-axis force-torque sensors, multi-component piezoelectric sensors (Fx, Fy, Fz, Mx, My, Mz)
9306A
9306A31
6-axis piezoelectric force-torque sensor (Fx, Fy, Fz, Mx, My, Mz, low profile version)
Price
On request
Availability
Upon request
9306A
6-axis piezoelectric force-torque sensor (Fx, Fy, Fz, Mx, My, Mz)
Price
On request
Availability
Upon request
More product variants
Piezoelectric shear force sensors SlimLine, ring force transducers (Fy max up to ±8 kN / ±1,8 klbf)
Piezoelectric shear force sensors SlimLine, ring force transducers (Fy max up to ±8 kN / ±1,8 klbf)
914xB
9143B21
Piezoelectric shear force sensor SlimLine, ring force transducer (Fy ±0.9 kN / ±202 lbf), cable length 2 m
Price
On request
Availability
Upon request
9144B21
Piezoelectric shear force sensor SlimLine, ring force transducer (Fy ±1.7 kN / ±382 lbf), cable length 2 m
Price
On request
Availability
Upon request
More product variants
Multicomponent dynamometers, maximum forces up to 4 kN, cover plate 39x80 mm
Multicomponent dynamometers, maximum forces up to 4 kN, cover plate 39x80 mm
9119A
9119AA1
Multicomponent dynamometer MiniDyn, 4 kN, cover plate 90x90 mm
Price
On request
Availability
Upon request
9119AA2
Multicomponent dynamometer MiniDyn, 4 kN, cover plate 55x80 mm
Price
On request
Availability
Upon request
More product variants
Crank angle adapters for KiBox
Crank angle adapters for KiBox
2619A
2619A11
Crank angle adapter for KiBox
Price
On request
Availability
Upon request
Multicomponent dynamometers, maximum forces up to 60 kN, cover plate 260x260 mm
Multicomponent dynamometers, maximum forces up to 60 kN, cover plate 260x260 mm
9255C
9255C
Multicomponent dynamometer, 60 kN, cover plate 260x260 mm
Price
On request
Availability
Upon request
Glow plug adapters for sensors of Types 6056A and 6056B
Glow plug adapters for sensors of Types 6056A and 6056B
6542Q
6542Q
Glow plug adapter for sensors Types 6056A and 6056B
Price
On request
Availability
Upon request
Glow plug adapters for sensors of Type 6058A
Glow plug adapters for sensors of Type 6058A
6544Q
6544Q
Glow plug adapter for sensor of Type 6058A
Price
On request
Availability
Upon request
Show more products and trainings