Skip to Header
Skip to Main
Skip to Footer
Contact us
Canada | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products for R and D and monitoring in machining
Products for R and D and monitoring in machining
Categories and filters
Show filters
Connecting cables for multicomponent dynamometers, 8-wire, Fischer flange 9-pole pos.
Connecting cables for multicomponent dynamometers, 8-wire, Fischer flange 9-pole pos.
1677A
1677A5
Connecting cable for multicomponent dynamometers, 8-wire, with metal sheath, Fischer flange 9-pole pos., 5m
Price
On request
Availability
Upon request
1677AQ02
Connecting cable for multicomponent dynamometers, 8-wire, with braided steel, Fischer flange 9-pole pos., 5m
Price
On request
Availability
Upon request
More product variants
Connecting cables for multicomponent dynamometers, 3-wire, Fischer flange 9-pole pos.
Connecting cables for multicomponent dynamometers, 3-wire, Fischer flange 9-pole pos.
1687B
1687B5
Connecting cable for multicomponent dynamometers, 3-wire, with metal sheath, Fischer flange 9-pole pos., 5m
Price
On request
Availability
Upon request
1687BQ02
Connecting cable for multicomponent dynamometers, 3-wire, with braided steel, Fischer flange 9-pole pos., 5m
Price
On request
Availability
Upon request
More product variants
Connecting cables for rotating dynamometer (RCD) measuring chain
Connecting cables for rotating dynamometer (RCD) measuring chain
1500A
1500A95
Connecting cable for rotating dynamometer (RCD) measuring chain
Price
On request
Availability
Upon request
1500A41A5
Connecting cable for industrial charge amplifier ICAM, 5 m
Price
On request
Availability
Upon request
More product variants
Extension cables with Fischer 9-pole connector, 8 conductors
Extension cables with Fischer 9-pole connector, 8 conductors
1678A
1678A5
Extension cable with Fischer 9-pole connector, 8 conductors
Price
On request
Availability
Upon request
1678A10
Extension cable for multicomponent dynamometers, 8-core, Fischer flange 9-pin, 10 m
Price
On request
Availability
Upon request
More product variants
Multicomponent dynamometers, maximum forces up to 500 N, cover plate 30x30 mm
Multicomponent dynamometers, maximum forces up to 500 N, cover plate 30x30 mm
9109A
9109AA
Multicomponent dynamometer MicroDyn, 500 N, cover plate 30x30 mm
Price
On request
Availability
Upon request
Connecting cables for multicomponent dynamometers, 8-wire, 90° Fischer flange 9-pole pos.
Connecting cables for multicomponent dynamometers, 8-wire, 90° Fischer flange 9-pole pos.
1679A
1679A5
Connecting cable for multicomponent dynamometers, 8-wire, with metal sheath, 90° Fischer flange 9-pole pos., 5m
Price
On request
Availability
Upon request
1679ASP
Connecting cable for multicomponent dynamometers, 8-wire, with metal sheath, 90° Fischer flange 9-pole pos., 0.5 … 20m
Price
On request
Availability
Upon request
More product variants
Multicomponent dynamometers, maximum forces up to 4 kN, cover plate 39x80 mm
Multicomponent dynamometers, maximum forces up to 4 kN, cover plate 39x80 mm
9119A
9119AA1
Multicomponent dynamometer MiniDyn, 4 kN, cover plate 90x90 mm
Price
On request
Availability
Upon request
9119AA2
Multicomponent dynamometer MiniDyn, 4 kN, cover plate 55x80 mm
Price
On request
Availability
Upon request
More product variants
Multicomponent dynamometers, maximum forces up to 10 kN, cover plate 90x105 mm
Multicomponent dynamometers, maximum forces up to 10 kN, cover plate 90x105 mm
9129A
9129AA
Multicomponent dynamometer MidiDyn, 10 kN, cover plate 90x105 mm
Price
On request
Availability
Upon request
9129AB40
Mounting adapter VDI40 for dynamometers of Type 9129AA, for mounting on lathes
Price
On request
Availability
Upon request
More product variants
Multicomponent dynamometers, maximum forces up to 30 kN, cover plate 140x190 mm
Multicomponent dynamometers, maximum forces up to 30 kN, cover plate 140x190 mm
9139A
9139AA
Multicomponent dynamometer MaxiDyn, 30 kN, cover plate 140x190 mm
Price
On request
Availability
Upon request
Rotating cutting force dynamometers (RCDs), Fz max 20 kN, Mz max 150 Nm
Rotating cutting force dynamometers (RCDs), Fz max 20 kN, Mz max 150 Nm
9170A
9170A
Rotating cutting force dynamometer (RCD), Fz max ±20 kN, Mz max ±150 Nm
Price
On request
Availability
Upon request
Extension cables with Fischer 9-pole connector, 3 conductors
Extension cables with Fischer 9-pole connector, 3 conductors
1688B
1688B5
Extension cable with Fischer 9-pole connector, 3 conductors
Price
On request
Availability
Upon request
1688BSP
Extension cable for multicomponent dynamometers, 3-core, Fischer 9-pin flange, custom length
Price
On request
Availability
Upon request
Rotating cutting force dynamometers, RCDs for heavy machining (Fz max 30 kN, Mz max 1000 Nm)
Rotating cutting force dynamometers, RCDs for heavy machining (Fz max 30 kN, Mz max 1000 Nm)
9171A
9171A
Rotating cutting force dynamometer (RCD), Fz max ±30 kN, Mz max ±1000 Nm
Price
On request
Availability
Upon request
Show more products and trainings