Adapter cables for 2124A and 2125A potentiometric displacement sensors, 5-pin IEC 130-9 round connector / 9172CD

These adapter cables are used to connect potentiometric displacement sensors of Types 2124A and 2125A to connection cables with 5-pin round connector.

9172CD

These adapter cables are used to connect potentiometric displacement sensors of Types 2124A and 2125A to connection cables with 5-pin round connector.
Main features / advantages
  • 3-pin, shielded M8 A-coded straight neg. – 5-pin IEC 130-9 round connector
  • PUR halogen-free
  • Standard length: 0.2 m
These adapter cables support the quick installation of potentiometric displacement sensors of Types 2124A and 2125A which replace the discontinued potentiometric displacement sensors of Types 2112A, 2117A, 2118A and 2120A. Thanks to the adapter cable, the existing connection cable can be kept.
Loading
Loading