Skip to Header
Skip to Main
Skip to Footer
Contact us
Canada | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products
/
Connectivity and accessories
/
Cables
/
Cable, 5-pin, FPM or PTFE
Cable, 5-pin, FPM or PTFE / 4785A
4785A
Main features / advantages
Diameter of 4.2 mm (FPM) or 3.0 mm (PTFE)
5-pin S103 plug or 5-pin S103 socket
Cable lengths from 2 to 10 m
Show variants
Description
undefined
Variants
Loading
Downloads
Loading