Connection cables for piezoelectric sensors, KIAG 10-32 pos. int. to KIAG 10-32 pos. int. / 1983AC

For force, torque and strain sensors (1-component force sensors).

1983AC

For force, torque and strain sensors (1-component force sensors).
Main features / advantages
  • Cable material: FPM, black
  • Cable diameter: 2 mm
  • Operating temperature range: -20 ... 200°C
  • Connections: KIAG 10-32 pos. with integrated thread - KIAG 10-32 pos. with integrated thread
  • Degree of protection EN 60529: IP68
undefined
Loading
Loading