Crank angle encoder sets / 2614D

2614D
The crank angle encoder set provides the reference for measurements related to the crank angle and is used for engine combustion analysis.
Main features / advantages
- TTL or LVDS signal output
- Rotation direction detection
- Suitable for start measurements
The Crank Angle Encoder Set consists of an angle encoder and a separate electronics module which can be used on a variety of engines in combination with all data acquisition systems with LVDS or TTL signal input. The fact that the encoder functions from standstill enables it to be used to conduct engine start measurements. Such applications include accurate measurements during the starting of test vehicles and in a low temperature test chamber. The optical sensor provides a resolution of 720x0,5°. The set of Type 2614DK1 can be directly connected to the Kistler KiBox or other indicating systems using LVDS input. For indicating systems with TTL input we recommend Type 2614DK0. A matching TTL connecting cable is available in our range of optional accessories. In contrast to other methods, optical crank angle encoders provide maximum
accuracy over a wide speed range and the highest level of interference immunity.
Loading
Loading