Fork light barriers, infrared, fork width 5 mm, plug M8 3-pin or free cable end / PDI

The compact PDI fork light barriers were specially designed for double sheet detection.

PDI

The compact PDI fork light barriers were specially designed for double sheet detection.
Main features / advantages
  • PNP switching output
  • Switching frequency: 1 kHz
  • Switching function normally open / normally closed (NO/NC)
  • Repeating accuracy: <0.02 mm
  • Operating voltage: 12 ... 30 VDC
  • Connection: M8 plug, 3-pin or free cable end
These fork light barriers have integrated electronics and a special design for double sheet or tilt control. Transmitter, receiver, and electronics are located in a robust aluminum housing. This allows easy mounting without time-consuming alignment. The connection is made either with a 3-pin M8 connector or with a PUR connection cable with open cable end for individual connection options. The infrared light transmitter (IR) is ideal for dirty environments.
Loading
Loading