Horizontal mechanical units for the ANALYSE system, base frame / 5413-4504

5413-4504
The Analyse system is used for quality monitoring of releasable fasteners. It consists of a base frame in conjunction with a measurement and control unit, a control unit with servo regulator and the testXpert software.
Main features / advantages
- Standard torque range up to 1000 Nm
- Coefficient of friction tests in the standard range up to thread sizes of approx. M24
- Test of the prevailing torque of nuts with clamping element
- Horizontal structure ensures easy, barrier-free access to the test item
The base frame of the horizontal mechanical fixture for the Analyse system is constructed as a ladder-type frame with aluminum profiles, which supports a steel base plate with high torsional stiffness. A slide for the exchangeable clamping force and thread torque sensor runs on two flat guides on the steel base plate, enabling a variable distance between the drive with the torque and angle of rotation sensor and the clamping force and thread torque sensor. The slide is moved manually by means of a handle and can be manually locked after the test item has been inserted.
Loading
Loading