Inductive sensors, proximity switches, plug-in type / ISS

ISS
These are inductive proximity switches for non-contact detection of metallic objects.
Main features / advantages
- PNP switching output
- Switching frequency: max. 1 kHz, depending on type
- Switching function normally open (NO)
- Operating voltage: 10 ... 30 VDC
- Connection: M8 plug, 3-pin or M12 plug, 4-pin
These inductive sensors are used for contactless detection of metallic objects. The inductive proximity switches are available in different designs and switching distances. Depending on the sensor type, the electrical connection is made via an M8 or M12 connector.
Loading
Loading