Mobile measuring and evaluation system INSPECTpro for process inspection and quality monitoring / 5413-2071

Mobile measuring and evaluation system INSPECTpro / 5413-2071

5413-2071

The mobile INSPECTpro measuring and evaluation systems are portable and battery-powered units for recording analog and incremental measurands. The (random-sample) tests can be performed, analyzed and documented quickly and effectively and thereby contribute to optimum quality.
Main features / advantages
  • Portable, battery-operated measuring and evaluation system
  • Connectivity for a range of sensors
  • Two measuring channels (optional)
  • Optional software modules for extended functions
  • Built-in touchscreen
  • Optional connection of wireless sensors
INSPECTpro consists of a two-part housing, the display unit and the base unit. The display unit with 7.7 inch TFT color display can be pivoted in increments of 10° from 0° to 100° relative to the base unit. The device is intuitively operated via the touchscreen on the display unit and the speed buttons. The easy-to-change Lithium-ion battery is located beneath a cover in the base unit. Sensors and interface cables are simply connected on the rear of the device. Various sensors with passive analog, active analog and incremental measurement signals can be connected to the INSPECTpro. A range of sensors can be connected via optional adapter cables. Whether as a stationary testing system for maintenance, in a lab or during in-process testing, INSPECTpro offers ergonomic and comfortable handling. The scope of application of INSPECTpro with basic license can be expanded through optional software modules. Thanks to the integrated AUTOCODE system, automatic sensor detection of appropriately equipped sensors is ensured to minimize errors in the application. Upon request, the INSPECTpro is calibrated with the desired optional sensors as a measuring chain in our calibration lab.
Loading
Loading