Skip to Header
Skip to Main
Skip to Footer
Contact us
Canada | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products
/
Connectivity and accessories
/
Accessories
/
Mounting rack for LabAmp
Mounting rack for LabAmp / 5748A
5748A
Mounting rack and blind cover accessories for LabAmps 5165A, 5166A, 5167A4.
Main features / advantages
19" rack mounting tablet
Blank front cover for empty 9,5" position
Show variants
Description
undefined
Variants
Loading
Downloads
Loading