Performance analysis system KiSprint for sprint / 9693A

9693A
KiSprint is a comprehensive system to analyze, compare and improve sprint starts. The system includes force measurement, high-speed video capturing, speed measurement and software to analyze and compare different parameters, athletes and sessions.
Main features / advantages
- Portable system for indoor and outdoor use
- Easy setup
- Simple adjustment of footplate angle and position
- Software translates data into reliable performance parameters and contains a comparison mode
The instrumented starting blocks record 3-dimensional forces for each leg separately. Angle and position of the footplate are easy adjustable and the footplate is in accordance with the competition blocks. The instrumented starting block is attached to the ground with spikes. A high-speed video camera is capturing the first meters of the sprint start. A laser distance measuring device captures the distance of the athlete over time. The device targets the lumbar region of the athlete and allows continuous measurement of the speed over the whole acceleration phase. In addition, split times are available for any distance. The data acquisition is triggered by an electronic start pistol. Setup of the system is quick and simple and the operation is easy and intuitive.
Loading
Loading