Piezoelectric accelerometers, charge mode, high temperature, ceramic shear, 1000 g / 8203A

Type 8203A are 1000 g charge mode piezoelectric accelerometers designed for long-term, high temperature stability.

8203A

Type 8203A are 1000 g charge mode piezoelectric accelerometers designed for long-term, high temperature stability.
Main features / advantages
  • High impedance, charge mode
  • High temperature range up to 250°C
  • Ceramic shear sensing element
  • Low transverse sensitivity
  • Long-term stability at extended temperatures
Type 8203A is a high impedance, charge mode piezoelectric accelerometer designed for vibration measurements where temperature extremes may be experienced. A ceramic shear sensing element produces a significant charge output that can be easily converted into a useable analog voltage signal via a charge amplifier. Kistler’s shear technology assures high immunity to base strain, thermal transients and transverse accelerations. A unique connector design features a ceramic insulator for long-term stability even at extended operating temperatures. Additional features include high frequency response, lightweight and hermetic sealing.
Loading
Loading