Piezoelectric accelerometers, miniature, ceramic shear, charge mode, 0.7 gram, 500 g / 8278A
![Piezoelectric accelerometers, miniature, ceramic shear, charge mode, 0.7 gram, 500 g / 8278A Type 8278A is an ultra-miniature, charge mode piezoelectric accelerometer that covers a wide frequency range.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/934-586_web.webp)
8278A
Type 8278A is an ultra-miniature, charge mode piezoelectric accelerometer that covers a wide frequency range.
Main features / advantages
- High impedance, charge mode
- Ultra low base strain
- Wide frequency response
- Ground isolated
- High sensitivity, 1.3 pC/g
Type 8278A is a wide frequency, ultra miniature, light weight piezoelectric accelerometer that contains a uniquely designed ceramic shear sensing element. The shear mode element design provides an immunity to base strain and transverse motion. Type 8278A is designed for wax or adhesive mounting and is supplied with a custom wrench to facilitate removal after testing.
Loading
Loading