Portable 3D force plates with aluminum top plate, measuring range Fz 0 … 10 kN / 9286B

Robust and portable force plates with excellent accuracy of the center of pressure (COP). Large measuring range, easy Installation for versatile and mobile use.

9286B

Robust and portable force plates with excellent accuracy of the center of pressure (COP). Large measuring range, easy Installation for versatile and mobile use.
Main features / advantages
  • Excellent center of pressure (COP) accuracy
  • Very wide measuring range (0 … 10 kN)
  • Easy mounting
  • Flexible, mobile application
  • Threshold Fz <250 mN
Rather than conventional frame mounted force plates, the multicomponent force plates of Type 9286B can simply be used on any flat surface. This drastically cuts installation costs. The plate's low overall height of just 35 mm and weight of under 18 kg allows flexible, portable use. The piezoelectric 3-component force sensors have very low crosstalk values and in conjunction with the special design principle ensure excellent accuracy of the center of pressure.
Loading
Loading