Reference sensors for calibration of pressure sensors, up to 8000 bar (116000 psi) / 696X

These reference sensors for calibration of piezoelectric pressure sensors can be used as working or transfer standard. Multiple ranges, up to 8000 bar (115000 psi), are available.

696X

These reference sensors for calibration of piezoelectric pressure sensors can be used as working or transfer standard. Multiple ranges, up to 8000 bar (115000 psi), are available.
Main features / advantages
  • Ideally suited to calibrate piezoelectric sensors
  • Excellent linearity down to 0.1% (depending on range)
  • Traceable calibration (ISO 17025)
  • Designed to optimize stability and reliability
Kistler reference pressure sensors are ideally suited as a working standard for calibration of piezoelectric pressure sensors. Large adapters minimize the effects of mounting sensibility and thermal transient (e.g. due to touching the sensor). All reference sensors provide excellent linearity to ensure precise calibrations.
Loading
Loading