Speed enforcement system ES 8.0, mobile equipment: sensor, cameras, WiFi, tablet / ES 8.0

The ES 8.0 modular speed enforcement system for efficient vehicle speed measurement comes with an one-sided sensor and up to two separate photo units.

ES 8.0

The ES 8.0 modular speed enforcement system for efficient vehicle speed measurement comes with an one-sided sensor and up to two separate photo units.
Main features / advantages
  • Monitoring of both directions with one measuring device
  • Location-independent speed measurement
  • Wireless use thanks to encrypted WLAN
  • Measurements in curves regardless of the radius thanks to the 50 cm short measuring base
  • Evidence-proof measuring and photographing of motorcyclists
  • Optimal use from the narrow residential street to the multi-lane motorway
  • One speed enforcement system for mobile and stationary application
Mobile and stationary speed enforcement are an effective means of increasing road safety. With traffic measurement technology from Kistler, the necessary measurements can be carried out flexibly and efficiently and, thanks to comprehensive software solutions, conveniently evaluated and managed. Excessive speed is still one of the main causes of accidents in road traffic and also leads to noise and environmental pollution. Kistler is constantly developing its traffic measurement technology in consultation with authorities and users, providing them with a measurement solution that is flexible and as easy to use as possible. Kistler's modular measurement solution, consisting of a one-side sensor and up to two separate photo units, enables speeds to be recorded precisely, regardless of vehicle class, number of lanes and usage scenario. Day or night, on the freeway or in the city, on bends or in heavy traffic: thanks to precise measurements that are close to real-time, the system misses nothing. State-of-the-art camera technology and adjustable flash lighting ensure reliable identification of the driver and number plate in both directions of travel. The intuitive operating software on the supplied notebook with touchscreen guides the user through the setup step by step and continuously provides all important information at a glance.
Loading
Loading