Strain gauge load cells for crash test dummies, femur, Q10 child / M50636

The strain gauge dummy load cells of family Type M50636A are designed to measure forces and moments in the area of femur of the crash test dummy Q10 (QA).

M50636

The strain gauge dummy load cells of family Type M50636A are designed to measure forces and moments in the area of femur of the crash test dummy Q10 (QA).
Main features / advantages
  • Femur
  • Six-axial (Fx, Fy, Fz, Mx, My, Mz)
  • DTI or analog version
  • Low linearity and hysteresis
  • Compatible with structural replacement
  • Polarities according to SAE J211/1
The family Type M50636 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed measuring applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies allow for the transformation of mechanical loading to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading