Thermocouples with bayonet cap, Type J, 400°C / 6198A

The thermocouples with bayonet cap are for monitoring variations in mould temperature and flow fluctuations or blockages of cooling channels. The installation length can be varied by twisting the bayonet cap.

6198A

The thermocouples with bayonet cap are for monitoring variations in mould temperature and flow fluctuations or blockages of cooling channels. The installation length can be varied by twisting the bayonet cap.
Main features / advantages
  • Short response time to temperature changes for fast reactions in the controlled system
  • Installation length can be varied
  • Bend protection spring serves as mechanical protection
  • Temperature range: 0 ... 400°C
  • Type J iron / cupro-nickel acc. to DIN EN 60584 and ANSI 96.1
Temperature sensors of Type 6198A are suitable for detecting the temperature in the injection mold and for monitoring and optimizing the injection molding process. The measuring principle is based on Type J thermocouples. Thermocouples with a bayonet cap are used preferentially for temperature measurements in tools, e.g., for injection molding or extrusion of plastics in the plastics industry. Due to the special shape of the tip, these temperature sensors are suitable for use in plain and tapered bore holes. The stiff compression spring made of rust- and acid-resistant stainless steel, which simultaneously acts as bend protection, ensures that the probe tip exerts consistent contact pressure in the bore hole. The installation length can be varied by twisting the bayonet cap. The bayonet cap is available in several diameters. Screw-in adapters are available in various designs.
Loading
Loading