Weigh In Motion (WIM) system KiTraffic Basic / 9835A

KiTraffic Basic is an advanced Weigh In Motion system for pre-selecting overloaded vehicles and weight enforcement, providing accurate weight measurements.

9835A

KiTraffic Basic is an advanced Weigh In Motion system for pre-selecting overloaded vehicles and weight enforcement, providing accurate weight measurements.
Main features / advantages
  • OIML R134 certified to accuracy class F10
  • Suitable for pre-selection and weight enforcement
  • Automated tire screening including flat tire detection with additional tilted sensors
  • Accuracy of ±5-10% gross vehicle weight (GVW)
  • Based on proven quartz sensor technology
  • Standard interfaces ensure easy integration into higher-level systems
The KiTraffic Basic system Type 9835A includes straight and tilted Lineas sensors Type 9195G or Lineas Compact sensors Type 9196A, a Weigh In Motion Data Logger Type 5204A, and associated electronics. The Lineas Weigh In Motion sensors are force sensors with quartz elements, specifically designed to measure wheel and axle loads of road vehicles. When force is applied to the sensor, the quartz elements generate an electrical charge signal proportional to the applied force. The sensors connect to the Kistler Weigh In Motion Data Logger, which converts the charge signals from the Lineas Weigh In Motion sensors into wheel, axle, and gross vehicle weight, along with vehicle speed and classification information.
Loading
Loading