Conductive spacer sleeve for cable-free cavity pressure sensors, M4 connector, D7x70 / 1720A3

Conductive spacer sleeve for cable-free cavity pressure sensors, M4 connector, D7x70
1720A3
18035931
  • Conductive spacer sleeve (length: 70 mm)
  • M4x0.35
  • Operating temperature: 0 … 200°C
Upon request
On request
Operation and installation
Operating temperature range
0 … 200 °C
Applications
Monitoring and control in injection molding
Dimensions and materials
Length
70 mm
Conductive spacer sleeve Type 1720A3 is for sensors with an M4x0.35 connector.
Loading
Loading