Connecting cable for industrial charge amplifier ICAM, 5 m / 1500A41A5

Connecting cable for industrial charge amplifier ICAM, 5 m
1500A41A5
18000420
  • Connecting cable with D-Sub 15-pin neg.
  • Open cable end with 15 wires
  • Length: 5 m
  • Degree of protection: IP40
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP40
Cable properties
Predefined cable length
5 m
Interfaces
Connection type (sensor)
D-Sub 15-pole negative
Connection type (amplifier)
Open end
Loading
Loading
Loading