Connecting cable for multicomponent dynamometers, 8-wire, with metal sheath, Fischer flange 9-pole pos., 5m / 1677A5

Connecting cable for multicomponent dynamometers, 8-wire, with metal sheath, Fischer flange 9-pole pos., 5m
1677A5
18000617
  • Connecting cable with 8 conductors
  • Length: 5 m
  • Flange type straight
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP67, IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
6-Component measurement
Applications
Cutting processes and machining development, eVTOL / UAV / drone testing
Cable properties
Predefined cable length
5 m
Cable properties
PFA with flexible steel hose
Interfaces
Number of conductors
8
Connection type (sensor)
Fischer 104 9-pole positive
Connection type (amplifier)
Fischer 104 9-pole positive
This is a high insulating connecting cable with a flexible metal sheath for multicomponent dynamometers with Fischer 9-pin flange connectors.
Loading
Loading