Connecting cable for multicomponent dynamometers, 8-wire, with metal sheath, 90° Fischer flange 9-pole pos., 0.5 … 20m / 1679ASP

Connecting cable for multicomponent dynamometers, 8-wire, with metal sheath, 90° Fischer flange 9-pole pos., 0.5 … 20m
1679ASP
18000626
  • Highly insulating dynamometer cable with 8 conductors
  • Corrugated ring hose, ø12,3 mm
  • Flange type: angled
  • Length: custom from 0.5 to 20 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP67, IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
6-Component measurement
Cable properties
Configurable cable length
0.5 … 20 m
Cable properties
PFA with flexible steel hose
Interfaces
Number of conductors
8
Connector type
Fischer 104 9-pin positive, 90°, Fischer 104 9-pin positive
Connection type (sensor)
Fischer 104 9-pin positive, 90°
Connection type (amplifier)
Fischer 104 9-pin positive
This is a highly insulating connection cable with a corrugated ring hose for multicomponent dynamometers with Fischer 9-pin flange connector.
Loading
Loading