Connecting cable for rotating dynamometer (RCD) measuring chain / 1500A95

Connecting cable for rotating dynamometer (RCD) measuring chain
1500A95
18013696
  • Connecting cable which is part of the RCD system of family Type 9170A and family Type 9171A
  • Degree of protection IP67
  • Length: 10 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Applications
Cutting processes and machining development
Cable properties
Predefined cable length
10 m
Loading
Loading
Loading