Control unit for ANALYSE system, one servo regulator for drive unit control / Analyse PowerPack 5413-2777 P2.1 3x400V
Analyse PowerPack 5413-2777 P2.1 3x400V
18034353
- One servo regulator for drive unit control
- Capable of storing 64 predefined parameter sets
- Rated power: 10 kVA
Upon request
On request
Product type
Type of system
Bolted joints analysisUniversal control unit with servo regulator for servo drive units such as motors, spindles and BOSCH spindles with DC-linkvoltages from 325 V to 560 V in the respective mains supply voltages (via additional transformers if required). Up to 64 different, predefined parameter sets can be stored and selected via plug-in type hardware parameter selectors. Type 5413-2777/P2.1 is designed for connection of one drive unit. Type 5413-2777/P2.2 is designed for simultaneous connection of two drive units, whereby the two drive units can only be operated in alternate succession. The internal switching between the two drive units is realized on the software side via the operating software for the entire system.
Loading
Loading