Current and current pulse sensor, AC/DC, for wire diameter 4.5 to 5 mm / M705AHSI

M705AHSI
20000082
- AC/DC current and current pulse sensor
- Measuring ranges: ±15 A, ±30 A, ±50 A, ±100 A
- Applicable for wire diameter 4.5 … 5.0 mm
- Supply voltage: 5 … 10.5 VDC
Upon request
On request
Loading
Loading
Loading