Skip to Header
Skip to Main
Skip to Footer
Contact us
Canada | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products
/
Connectivity and accessories
/
Cables
/
Connecting cables for rotating dynamometer (RCD) measuring chain
/
1500A57
DIN round connector, 8 poles, female / 1500A57
1500A57
ID:
18000437
8-pole round connector according to DIN 45326
Electrical output: 100 V, 5 A
Cable diameter max. 6 mm
Protection class: IP67
Availability
Upon request
List price
On request
Quantity
-
+
Request via Cart
Technical data
Description
Loading
Downloads
Loading
Accessories
Loading
CAD Data